8005:12 Command data integer
Description | Value |
---|---|
Index | 0x8005 (Device) |
Subindex | 0x12 |
Datatype | UINT16 |
Min. Value |
|
Default | 0 |
Max. Value |
|
Unit |
|
Access / EtherCAT-State | Rw |
PDO Mapping |
|
Revision | All |
Description | Value |
---|---|
Index | 0x8005 (Device) |
Subindex | 0x12 |
Datatype | UINT16 |
Min. Value |
|
Default | 0 |
Max. Value |
|
Unit |
|
Access / EtherCAT-State | Rw |
PDO Mapping |
|
Revision | All |