8005:06 Mains voltage offset1
| Description | Value | 
|---|---|
| Index | 0x8005 (Device) | 
| Subindex | 0x06 | 
| Datatype | INT16 | 
| Min. Value | -32768 (0x8000) | 
| Default | 0 | 
| Max. Value | 32767 (0x7FFF) | 
| Unit | 0,1 V | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |