8002:12 Data type
Data type to be written in EEPROM
|
Description |
Value |
|---|---|
|
Index |
0x8002 (Device) |
|
Subindex |
0x12 |
|
Datatype |
ENUM (UINT16) |
|
Min. Value |
|
|
Default |
Select (0) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw / PreOp |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
4 (0x04) |
Write BIC |
|
3 (0x03) |
Production date (dd.mm.yyyy) |
|
2 (0x02) |
HW revision |
|
1 (0x01) |
Model no. |
|
0 (0x00) |
Select |