8002:11 Data
Value of Data type (8002:12) to be written in EEPROM
| Description | Value | 
|---|---|
| Index | 0x8002 (Device) | 
| Subindex | 0x11 | 
| Datatype | VISIBLE_STRING | 
| Min. Value | 
 | 
| Default | 0 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw / PreOp | 
| PDO Mapping | 
 | 
| Revision | All |