8002:04 Write factory settings
By rising edge, slave in PREOP and right password the factory settings (2000) are written in the EEPROM. Internal use only.
|
Description |
Value |
|---|---|
|
Index |
0x8002 (Device) |
|
Subindex |
0x04 |
|
Datatype |
BOOL |
|
Min. Value |
|
|
Default |
FALSE |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw / PreOp |
|
PDO Mapping |
|
|
Revision |
All |