8002:03 Write ids
By rising edge, slave in PREOP and right password the pcb (9003, 9004, 9005, 9007) and device ids (9002) are written in the EEPROM. Internal use only.
| Description | Value | 
|---|---|
| Index | 0x8002 (Device) | 
| Subindex | 0x03 | 
| Datatype | BOOL | 
| Min. Value | 
 | 
| Default | FALSE | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw / PreOp | 
| PDO Mapping | 
 | 
| Revision | All |