8001:12 Byte lenght 6
| Description | Value | 
|---|---|
| Index | 0x8001 (Device) | 
| Subindex | 0x12 | 
| Datatype | ENUM (UINT8) | 
| Min. Value | 
 | 
| Default | (0) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 4 (0x04) | 4 bytes | 
| 2 (0x02) | 2 bytes | 
| 1 (0x01) | 1 byte |