8000:0A Device temperature warning threshold

Percent of heatsink max temperature, above which the device overtemperature warning (6004:03) is set.

Description

Value

Index

0x8000 (Device)

Subindex

0x0A

Datatype

UINT16

Min. Value

0

Default

90 (0x005A)

Max. Value

101 (0x0065)

Unit

%

Access / EtherCAT-State

Rw / PreOp

PDO Mapping

 

Revision

All