6005:02 Umains state machine
Actual state of the Umains state machine.
|
Description |
Value |
|---|---|
|
Index |
0x6005 (Device) |
|
Subindex |
0x02 |
|
Datatype |
ENUM (UINT8) |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Transmit |
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
5 (0x05) |
PowerSupplyTypeDetection |
|
4 (0x04) |
UmainsTooHigh |
|
3 (0x03) |
UmainsTooLow |
|
2 (0x02) |
UmainsLoss |
|
1 (0x01) |
UmainsOk |
|
0 (0x00) |
UmainsOff |