6004:07 Warning__A6 Mains undervoltage
Actual mains voltage below mains voltage min tolerance (8000:08).
|
Description |
Value |
|---|---|
|
Index |
0x6004 (Device) |
|
Subindex |
0x07 |
|
Datatype |
BOOL |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Transmit |
|
Revision |
All |