6003:02 Actual brake resistor short-time energy
Actual brake energy generated in last second in % of maximal short-time energy (by on-time 1s). Max short-time energy = Continuous max power x Overload factor for 1s x Switch-On-Time (1s).
| Description | Value | 
|---|---|
| Index | 0x6003 (Device) | 
| Subindex | 0x02 | 
| Datatype | UINT16 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | % | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | Transmit | 
| Revision | All |