6003:01 Actual brake resistor continuous power
Actual continuous power converted in the brake resistor.
| Description | Value | 
|---|---|
| Index | 0x6003 (Device) | 
| Subindex | 0x01 | 
| Datatype | UINT16 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | W | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | Transmit | 
| Revision | All |