6002:01 Actual DC link current
Actual input current in the dc link. Variable only gets updated when current is higher 0.5A.
|
Description |
Value |
|---|---|
|
Index |
0x6002 (Device) |
|
Subindex |
0x01 |
|
Datatype |
INT16 |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
0,01 A |
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Transmit |
|
Revision |
All |