1C33:03 Shift time
Description | Value | |||
|---|---|---|---|---|
Device | AX8620-0000 | AX8640-0000 | AX8525-0000 | AX8540-0000 |
Index | 0x1C33 (Device) | |||
Subindex | 0x03 | |||
Datatype | UINT32 | |||
Min. Value |
| |||
Default | 0 | 900 (0x00000384) | 900 (0x00000384) | 900 (0x00000384) |
Max. Value |
| |||
Unit |
| |||
Access / EtherCAT-State | Ro | |||
PDO Mapping |
| |||
Revision | All | |||