2310, Continuous over current (device output side), Operating time counter: UU s., Entry counter: UU
The demanded current from axis system exceeds permanently the nominal current by more than the nominal current.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
2310 |
8976 |
Class |
Type |
---|---|
Error |
Error |
Standard Reaction |
Reset |
---|---|
NC-Handling order |
Execute Reset-Command (Fault reset). |
Possible Causes |
Solutions |
---|---|
Your applikation is so designed, that this exceeds permanently the allowed value. |
Analize your application and make that this overcurrent does not happen. E.g. make that not so many motors run with so much current at once. Or use a bigger power supply module. |
Internal: 0x2310, Continuous over current (device output side), Operating time counter: %u s., Entry counter: %u