S-0-0134 Master control word
The parameter contains the master control word. This parameter is cyclically transferred in each communication cycle from the controller to the drive. It contains the set operating mode (bits 8, 9, 11), Halt Drive (bit 13) and controller enable (bit 14).
Attributes
|
Name |
Value |
|---|---|
|
Datatype |
binary |
|
Data length in bit |
16 |
|
Decimal point |
0 |
|
Min value |
- |
|
Default |
0.0 |
|
Max value |
- |
|
Unit |
- |
|
Changeable in EtherCAT state |
No |
|
Cyclic transfer |
MDT |
|
Device parameter |
No |
|
Related to interface revision |
No |
The controller selects the operation mode via the 3 "operation mode" bits 8, 9, 11 of S-0-0134. If operating mode 0 is selected here, the drive activates the operating mode selected in the IDN "PrimaryOperationMode" S-0-0032. If 1 is sent by the controller, the "first secondary mode" is activated, see S-0-0033.
Bit pattern:
|
Bit |
Meaning |
|---|---|
|
0 -5 |
Reserved |
|
6 |
Real time control bit 1 |
|
7 |
Real time control bit 2 |
|
8-9 |
Operation mode low |
|
10 |
Control unit synchronisation bit |
|
11 |
Operation mode high |
|
12 |
Reserved |
|
13
|
Halt/ restart drive |
|
14 |
Enable drive |
|
15 |
Drive On/Off |
![]() | For further information please look into the involved IDN: |
