S-0-0348 Acceleration feed forward gain

The parameter contains the acceleration pre-control. This parameter is active in mode “Position control lag less”. It is used in selected applications to additionally reduce tracking errors during acceleration and deceleration.

Attributes

Name

Value

Data type

udec

Data length

16

Decimal point

4

Min value

0.0000

Max value

3.2767

Default

-

Unit

% / (rad/s²)

Changeable in EtherCAT state

PreOp, SafeOp, Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

from 0203

The acceleration feedforward control generates a set current that is added to the control value of the speed controller (feedforward control). This parameter can be used to adapt the effect of acceleration pre-control to the application, by linearly scaling the acceleration calculated by dual differentiation of the set position. Acceleration pre-control can only be used in connection with cubic interpolation (P-0-0556), because a set acceleration can only be calculated from a third-order interpolation.

Explanation:

m = torque
α = angular acceleration of the motor shaft
J_tot = total moment of inertia active at the motor
K_T = torque constant of the motor
i_q = torque-generating motor current

Calculation example:

S-0-0348 Acceleration feed forward gain 1:
S-0-0348 Acceleration feed forward gain 2:

Parameter calculation:

Jtot = kg m²

KT = Nm / Arms

P-0-0092 = Arms

100% = Full compensation

S-0-0348 Acceleration feed forward gain 3:

Example:

S-0-0348 Acceleration feed forward gain 4:

Nested structure

Note the nesting depth and the structure information at the start of the descriptions.

S-0-0348 Acceleration feed forward gain 5:

IDNs involved

S-0-0556, P-0-0505, P-0-0092, P-0-0556