S-0-0188 IDN-list of configurable data in the MDT
The parameter contains a list of parameters whose data can be processed cyclically by the drive as setpoints.
Attributes
Name | Value |
|---|---|
Data type | idn |
Data length | 14704 |
Decimal point | 0 |
Min value | - |
Max value | - |
Default | - |
Unit | - |
Changeable in EtherCAT state | No |
Cyclic transfer | No |
Device parameter | No |
Related to interface revision | changed from 204 |
The AX5000 allows the telegram type “application telegram” in S-0-0015 and therefore supports this list.
![]() | Nested structure Note the nesting depth and the structure information at the start of the descriptions. |
![]() | IDNs involved |
