S-0-0018 IDN-list of operation data for CP2 (PreOp)
The parameter contains a list of parameters for all data required in PreOp. The data must be correct in order to enable switching to SafeOp.
Attributes
Name | Value |
|---|---|
Data type | idn |
Data length | 14704 |
Decimal point | 0 |
Min value | - |
Max value | - |
Default | - |
Unit | - |
Changeable in EtherCAT state | No |
Cyclic transfer | No |
Device parameter | No |
Related to interface revision | changed from 204 |
![]() | Nested structure Note the nesting depth and the structure information at the start of the descriptions. |
