P-0-0056 Max. motor speed with max. torque / force
Attributes
Name | Value |
|---|---|
Datatype | udec |
Data length in bit | 32 |
Decimal point | 0 |
Min. value | 0 |
Default | 3200 |
Max. value | 90000 |
Unit | rpm |
Changeable in EtherCAT state | PreOp |
Cyclic transfer | No |
Device parameter | No |
Related to interface revision | No |
![]() | Included in the „Parameter Set Switching“ function group! This IDN exists as P-0-0056 – P-7-0056. |
