P-0-1054 Debug pointer 4 type
![]() | Internal parameter! This IDN isn´t intended for use by end users! |
Internal manufacturer procedure command!
Attributes
|
Name |
Value |
|---|---|
|
Datatype |
udec |
|
Data length in bit |
16 |
|
Decimal point |
0 |
|
Min. Value |
0 |
|
Default |
7 |
|
Max. Value |
11 |
|
Unit |
- |
|
Changeable EtherCATState |
In PreOp, SafeOp and Op |
|
Cyclic transfer |
No |
|
Device parameter |
Yes |
|
Related to interface revision |
from Rev. 210 |
|
Value |
Description |
|---|---|
|
0 |
Binary 16 |
|
1 |
Unsigned Decimal 16 |
|
2 |
Decimal 16 |
|
3 |
Hex 16 |
|
4 |
Binary 32 |
|
5 |
Unsigned Decimal 32 |
|
6 |
Decimal 32 |
|
7 |
Hex 32 |
|
8 |
Binary 64 |
|
9 |
Unsigned Decimal 64 |
|
10 |
Decimal 64 |
|
11 |
Hex 64 |
