Feedback Dsp Id
P-0-0322-Device component hardware Ids / Feedback Dsp Id
|
Format |
Data length |
Offset in bit |
|---|---|---|
|
Enum |
16 |
896 |
|
Value |
Description |
|---|---|
|
44 |
F2801 |
|
52 |
F2806 |
|
60 |
F2808 |
|
208 |
C28346 |
|
209 |
C28345 |
|
210 |
C28344 |
|
211 |
C28343 |
|
212 |
C28342 |
|
213 |
C28341 |