P-0-1040 Float 32-Debug pointer 1 addr
|  | Internal parameter! This IDN isn´t intended for use by end users! | 
Internal manufacturer procedure command!
Attributes
| Name | Value | 
|---|---|
| Datatype | hex | 
| Data length in bit | 32 | 
| Decimal point | 0 | 
| Min. Value | - | 
| Default | 0 | 
| Max. Value | - | 
| Unit | - | 
| Changeable EtherCATState | In PreOp, SafeOp and Op | 
| Cyclic transfer | No | 
| Device parameter | No | 
| Related to interface revision | from Rev. 210 |