P-0-0316 Thermal IGBT utilization monitoring
Thermal IGBT utilization monitoring.
Attributes
Name | Value |
|---|---|
Datatype | binary |
Data length in bit | 64 |
Decimal point | 0 |
Min. Value | - |
Default | 0 |
Max. Value | - |
Unit | - |
Changeable in EtherCAT state | In PreOp |
Cyclic transfer | No |
Device parameter | No |
Related to interface revision | changed from Rev. 210 |