P-x-0062 Thermal motor model

This parameter configures the thermal motor model to estimate the thermal motor utilization (P-0-0063)

Attributes

Name

Value

Datatype

udec

Data length in bit

96; from Rev. 210:160

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

changed from Rev. 210


P-x-0062 Thermal motor model 1:

Included in the “Parameter Set Switching” function group!

This IDN exists as P-0-0062 - P-7-0062.

P-x-0062 Thermal motor model 2:

For further information please look into the involved IDN:

P-0-0063