Connector
P-0-0181-Feedback 2 / Parameter channel / Connector
|
Datatype |
Size in bit |
Offset in bit |
Properties |
|---|---|---|---|
|
Enum |
16 |
16 |
--- |
|
Value |
Description |
|---|---|
|
0 |
No connector |
|
3 |
X11 (Front, Encoder, Channel A) |
|
4 |
X12 (Front, Resolver, Channel A) |
|
5 |
X21 (Front, Encoder, Channel B) |
|
6 |
X22 (Front, Resolver, Channel B) |
|
14 |
X14 (One cable feedback, Channel A) |
|
24 |
X24 (One cable feedback, Channel B) |
|
41 |
X41 (Option Slot, Encoder, Channel A) |
|
42 |
X42 (Option Slot, Encoder, Channel B) |