P-0-0340 Error propagation configuration
This IDN specifies how a torque off error can be fast signaled to another drive. For dependent axes, where the error reaction is time-critical, there is the possibility, in the event of an error directly, in regardless of the fieldbus, between the axes. This is described in P-0-0340 configured. An example of this is gantry operation. Signaling can be done internally (AX52xx) or via a digital I/O.
Attributes
Name | Value |
|---|---|
Datatype | udec |
Data length in bit | 128 |
Decimal point | 0 |
Min. Value | - |
Default | 0 |
Max. Value | - |
Unit | - |
Changeable in EtherCAT state | PreOp |
Cyclic transfer | No |
Device parameter | No |
Related to interface revision | from Rev. 210 |