Low pass frequency

P-0-0516-Current command value filter 2 / Current command value filter / Filter parameter / Low pass frequency

Format

Data length

Offset in bit

UDINT

32

0

Properties

Name

Value

Unit

Hz

Value

3200

Min.Value

1

Max.Value

600000