P-0-0307 Max main loop time
Maximum time duration of the main loop since power up.
Attributes
| Name | Value | 
|---|---|
| Datatype | udec | 
| Data length in bit | 16 | 
| Decimal point | 2 | 
| Min. Value | 0.00 | 
| Default | 0.00 | 
| Max. Value | 0.00 | 
| Unit | ms | 
| Changeable in EtherCAT state | In PreOp, SafeOp and Op | 
| Cyclic transfer | No | 
| Device parameter | No | 
| Related to interface revision | No |