Parameter interface
P-0-0180-Feedback 2 / Parameter channel/ Parameter interface
|
Datatype |
Size in bit |
Offset in bit |
Properties |
|---|---|---|---|
|
Enum |
16 |
0 |
--- |
|
Value |
Description |
|---|---|
|
0 |
No commutation interface |
|
1 |
BiSS |
|
2 |
EnDat 2.1 |
|
3 |
EnDat 2.2 |
|
4 |
HIPERFACE |
|
5 |
BiSS C-Mode |
|
6 |
BiSS C-Mode unidirectional |
|
7 |
HIPERFACE DSL |
|
10 |
SSI binär |
|
11 |
SSI gray |
|
100 |
Electrical analog commutation channel: sin(x) and sin(x-120) |
|
102 |
Mechanical analog commutation channel: cos and sin |
|
103 |
Electrical analog commutation channel: cos and sin |