Sin gain correction
P-0-0180-Feedback 2 / Process channel / Data / Sin – Cos / Sin gain correction
| Datatype | Size in bit | Offset in bit | Properties | 
|---|---|---|---|
| UINT | 16 | 64 | --- | 
| Name | Value | 
|---|---|
| Decimal point | 3 | 
| MinValue | 0 | 
| MaxValue | 2000 | 
| Default | 1000 |