P-0-0180 Feedback 2 type
This parameter structure defines the feedback 2 type. Feedback 2 is the secondary feedback connected to the load side and used in the position control loop if a appropriate operation mode is selected.
Attributes
| Name | Value | 
|---|---|
| Datatype | udec | 
| Data length in bit | 1824 | 
| Decimal point | 0 | 
| Min. Value | - | 
| Default | 0 | 
| Max. Value | - | 
| Unit | - | 
| Changeable in EtherCAT state | PreOp | 
| Cyclic transfer | No | 
| Device parameter | No | 
| Related to interface revision | No |