P-0-0212 Warning threshold external braking resistor
If the averaged power of the optional external braking resistor (P-0-0210) exceeds the configured threshold a warning will be generated.
Attributes
Name | Value |
|---|---|
Datatype | udec |
Data length in bit | 16 |
Decimal point | 0 |
Min. Value | 0 |
Default | 500 |
Max. Value | 60000 |
Unit | W |
Changeable in EtherCAT state | PreOp |
Cyclic transfer | No |
Device parameter | Yes |
Related to interface revision | No |