P-x-0204 Power management control word
This parameter is used to enable / disable some features of the power management.
Attributes
Name | Value |
|---|---|
Datatype | binary |
Data length in bit | 16 |
Decimal point | 0 |
Min. Value | #x0 |
Default | #x0809 (AX5101/03/06/12/18/25/40/201/203/206); #x080A (AX5160/72/90/91/92/93) |
Max. Value | #x1FFF |
Unit | - |
EtherCATState | PreOp |
Cyclic transfer | No |
Device parameter | Yes |
Related to interface revision | changed from Rev. 210 |
![]() | Included in the “Parameter Set Switching” function group! This IDN exists as P-0-0204 - P-7-0204. |
Parameter structure
Bit | Description |
|---|---|
0 | Internal brake resistor 0 = disabled |
1 | DC link interface check 0 = DC link interface check active |
2 | Umains monitoring 0 = Enable Umain monitoring |
3 | Umains phase error detection 0 = disabled |
4 | Long filter time for Umains phase error detection 0 = disabled |
5 | Umains voltage down to 18V 0 = disabled |
6 | Enable external ADC filter 0 = disabled |
7 | DC link voltage monitoring (from Rev. 210) 0 = Enable dc link voltage monitoring |
8 | Umains failure monitoring – device protection (from Rev. 210) 0 = Enable Umains failure monitoring |
9 | Power supply type (from Rev. 214) |
10 | reserved |
11 | Power supply type monitoring (from Rev. 214) |
12 | Periphery voltage monitoring (from Rev. 214) |
13-15 | reserved (from Rev. 214) |
