P-x-0216 Max DC Link voltage
This IDN specifies the actions according to the actual DC-bus voltage. The overvoltage error threshold voltage and the brake resistor threshold voltage are depending on this IDN.
Attributes
Name | Value |
|---|---|
Datatype | udec |
Data length in bit | 16 |
Decimal point | 1 |
Min. Value | 50.0 |
Default | 875.0 |
Max. Value | 890.0 |
Unit | V |
Changeable in EtherCAT state | PreOp |
Cyclic transfer | No |
Device parameter | Yes |
Related to interface revision | No |
![]() | Included in the “Parameter Set Switching” function group! This IDN exists as P-0-0216 - P-7-0216. |
