P-0-0464 Sensorless control
This IDN can be used to configure sensorless control of permanent magnet synchronous motors.
Attributes
Name | Value |
|---|---|
Datatype | udec |
Data length in bit | 320 |
Decimal point | 1 |
Min. Value | - |
Default | 0.0 |
Max. Value | - |
Unit | - |
Changeable in EtherCAT state | No |
Cyclic transfer | AT |
Device parameter | No |
Related to interface revision | No |
See also