S-0-0906 IDN-list of configurable data in the dynamic MDT
The parameter contains the list of parameters for which data are transferred cyclically in the master data telegram (MDT) from the controller to the drive.
Attributes
Name | Value |
|---|---|
Data type | IDN |
Data length | 14704 |
Decimal point | 0 |
Min value | - |
Max value | - |
Default | - |
Unit | - |
Changeable in EtherCAT state | No |
Cyclic transfer | No |
Device parameter | No |
Related to interface revision | from 204 |
![]() | Nested structure Note the nesting depth and the structure information at the start of the descriptions. |
