S-0-0905 IDN-list of configurable data in the dynamic AT
The parameter contains the list of parameters for which data can be transferred cyclically from the drive to the controller in the dynamic drive telegram (dynamic DT).
Attributes
Name | Value |
|---|---|
Data type | IDN |
Data length | 14704 |
Decimal point | 0 |
Min value | - |
Max value | - |
Default | - |
Unit | - |
Changeable in EtherCAT state | No |
Cyclic transfer | No |
Device parameter | No |
Related to interface revision | from 204 |
![]() | Nested structure Note the nesting depth and the structure information at the start of the descriptions. |
