P-x-0356 Rotor slowdown procedure parameter
This parameter are defining how an induction motors can slowdown in case of an error.
Attributes
Name |
Value |
---|---|
Datatype |
dec |
Data length in bit |
448 |
Decimal point |
0 |
Min. Value |
- |
Default |
0 |
Max. Value |
- |
Unit |
- |
Changeable in EtherCAT state |
PreOp |
Cyclic transfer |
No |
Device parameter |
No |
Related to interface revision |
from Rev. 210 |
![]() | Included in the “Parameter Set Switching” function group! This IDN exists as P-0-0356 - P-7-0356. |