P-0-0161 Feedback 1: Save commutation offset (pc)
Feedback 1: The commutation offset is saved in the feedback memory.
Attributes
| Name | Value | 
|---|---|
| Datatype | binary | 
| Data length in bit | 16 | 
| Decimal point | 0 | 
| Min. Value | - | 
| Default | 0 | 
| Max. Value | - | 
| Unit | - | 
| Changeable in EtherCAT state | PreOp, SafeOP und Op | 
| Cyclic transfer | No | 
| Device parameter | No | 
| Related to interface revision | No | 
| Password protection level | 2 | 
| Value | Description | 
|---|---|
| 0 | Cancel cmd | 
| 1 | Set cmd | 
| 3 | Set & enable cmd | 
|  | For further information please look into the involved IDN: |