P-x-0103 ASM: Boost voltage
This IDN is used to configure the boost voltage at low speed operation of an induction motor.
Attributes
| Name | Value | 
|---|---|
| Datatype | udec | 
| Data length in bit | 16 | 
| Decimal point | 1 | 
| Min. Value | 0.0 | 
| Default | 20.0 | 
| Max. Value | 100.0 | 
| Unit | V | 
| Changeable in EtherCAT state | PreOp, SafeOp, Op | 
| Cyclic transfer | No | 
| Device parameter | No | 
| Related to interface revision | No | 
|  | Included in the “Parameter Set Switching” function group! This IDN exists as P-0-0103 - P-7-0103. |