P-x-0101 ASM: Nominal voltage
This IDN specifies the rated voltage of an induction motor.
Attributes
| Name | Value | 
|---|---|
| Datatype | udec | 
| Data length in bit | 16 | 
| Decimal point | 1 | 
| Min. Value | 90.0 | 
| Default | 400.0 | 
| Max. Value | 480.0 | 
| Unit | V | 
| Changeable in EtherCAT state | PreOp | 
| Cyclic transfer | No | 
| Device parameter | No | 
| Related to interface revision | No | 
|  | Included in the “Parameter Set Switching” function group! This IDN exists as P-0-0101 - P-7-0101. |