P-x-0100 ASM: Nominal speed
This IDN specifies the rated speed of an induction motor.
Attributes
Name | Value |
|---|---|
Datatype | udec |
Data length in bit | 32 |
Decimal point | 0 |
Min. Value | 500 |
Default | 2800 |
Max. Value | 90000 |
Unit | rpm |
Changeable in EtherCAT state | PreOp |
Cyclic transfer | No |
Device parameter | No |
Related to interface revision | No |
![]() | Included in the “Parameter Set Switching” function group! This IDN exists as P-0-0100 - P-7-0100. |
