P-0-0074 Motor torque/force characteristic
10 ordered pairs of numbers are describing the torque constant and its saturation as a function of the torque/force producing current.
Attributes
Name | Value |
|---|---|
Datatype | udec |
Data length in bit | 672 |
Decimal point | 0 |
Min. Value | - |
Default | 0 |
Max. Value | - |
Unit | - |
Changeable in EtherCAT state | PreOp |
Cyclic transfer | No |
Device parameter | No |
Related to interface revision | No |