P-0-0073 Motor peak torque
This IDN contains the peak torque of the configured rotary motor.
Attributes
| Name | Value | 
|---|---|
| Datatype | udec | 
| Data length in bit | 32 | 
| Decimal point | 2 | 
| Min. Value | 0.00 | 
| Default | 0.00 | 
| Max. Value | 100 000.00 | 
| Unit | Nm | 
| Changeable in EtherCAT state | PreOp | 
| Cyclic transfer | No | 
| Device parameter | No | 
| Related to interface revision | No |