P-0-0065 Actual temperature sensor resistance
This IDN contains the measured resistance of the motor winding temperature sensor.
Attributes
Name | Value |
|---|---|
Datatype | udec |
Data length in bit | 16 |
Decimal point | 0 |
Min. Value | - |
Default | 0 |
Max. Value | - |
Unit | Ohm |
Changeable in EtherCAT state | No |
Cyclic transfer | No |
Device parameter | No |
Related to interface revision | No |
![]() | For further information please look into the involved IDN: |
Bit | Description |
|---|---|
0 | Invalid (from Rev. 214) |
1 | Lower than 410 Ohm (from Rev. 214) |
2 | Greater than 2790 Ohm (from Rev. 214) |
