P-0-0064 Actual motor brake current
Measured motor brake current (resolution 0.001A = 1mA).
Attributes
Name |
Value |
---|---|
Datatype |
dec |
Data length in bit |
16 |
Decimal point |
3 |
Min. Value |
- |
Default |
0.000 |
Max. Value |
- |
Unit |
A |
Changeable in EtherCAT state |
No |
Cyclic transfer |
AT |
Device parameter |
No |
Related to interface revision |
No |
![]() | For further information please look into the involved IDN: |