P-0-0052 Time limitation for peak current
This parameter defines the maximal time period in which the drive can provide the peak channel current.
Attributes
Name | Value |
|---|---|
Datatype | udec |
Data length in bit | 16 |
Decimal point | 0 |
Min. Value | 0 |
Default | 3 000 |
Max. Value | 7000, Rev. 210: 65535 |
Unit | ms |
Changeable in EtherCAT state | PreOp |
Cyclic transfer | No |
Device parameter | No |
Related to interface revision | changed from Rev. 210 |
![]() | For further information please look into the involved IDN: |
