Min limit
P-0-0150-Feedback 1 / Process channel / Data / MES / Amplitude monitoring / Min limit
| Datatype | Size in bit | Offset in bit | Properties | 
|---|---|---|---|
| UINT | 16 | 16 | --- | 
Unit: %
Properties
| Name | Value | 
|---|---|
| MinValue | 400 | 
| MaxValue | 950 | 
| Decimal point | 1 |