S-0-0432 Serial number drive control
The parameter contains the serial number of the drive. It is used to uniquely identify the AX5000.
Attributes
Name |
Value |
---|---|
Datatype |
text |
Data length in bit |
176 |
Decimal point |
0 |
Min value |
- |
Default |
0 |
Max value |
- |
Unit |
- |
Changeable in EtherCAT state |
No |
Cyclic transfer |
No |
Device parameter |
Yes |
Related to interface revision |
No |
![]() | Nested structure Note the nesting depth and the structure information at the start of the descriptions. |
Further Information